Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0418 Nurse Station Medium Free Standing
Bill of material
e0418_nurse_station_medium_free_standing
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0418
VARNOMINALWIDTH
Nominal width
4830
VARNOMINALHEIGHT
Nominal height
1780
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0318f2f0-5104-42d0-975b-19b1fb0908c8
VARDESCRIPTION
Description
Nurse station typicals have non-powered steel frames with a pre-installed metal junction box for user defined electrical solutions. Data modules and low voltage cabling can be routed freely within the frame. Electrical and/or data devices are not provided with the nurse station. Panel inserts are available in fabric, painted metal, tackable, acoustical, paper management, rail, glass, open and electrical/data accessible styles. Typicals include panel inserts for both sides of the steel frame. All electrical connections must be made by an electrical contractor. THIS TYPICAL INCLUDES: 5 steel frames, 70"H x 24"W_ 1 steel frame, 70"H x 48"W_ 2 steel frames, 38"W x 48"W_ 4 steel frames, 38"H x 24"W_ 1 steel frame w/low access, 38"H x 48"W_ 2 frame connectors, 3-way corner, 70"H_ 1 frame connector, 2-way corner, 38"H_ 2 frame connectors, 135 degree, 2-way, 38"H_ 9 finished end hardware_ 6 frame-to-frame connectors_ 3 cantilevered work surface, 48"W_ 2 cantilevered, work surface, 72"W_ 1 cantilevered low access work surface, 135 degree, 48"W_ 2 pedestal box/box/files_ 2 panel inserts, painted metal, 8"H x 24"W_ 50 panel inserts, painted metal, 16"H x 24"W_ 10 panel inserts, painted metal, 16"H x 48"W_ 2 panel inserts, painted metal, 20"H x 48"W : 2 panel inserts, tackable, 16"H x 24"W_ 2 panel inserts, paper mgmt., 8"H x 48"W_ 1 countertop w/light support assembly, 16"D x 14'-0"L_ 18 paper tray, 10"W_ 2 chart shelf, pass-thru, 24"W_ 2 chart shelf, pass-thru, 48"W.