Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0572 Workstation Hematology Lab Minimal
Bill of material
e0572_workstation_hematology_lab_minimal
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0572
VARNOMINALWIDTH
Nominal width
6550
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
77fcc0ef-6ad1-4097-94f9-1179c0af8ad6
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 6 Vertical Hanger Strips 1 Equipment Rail, System-Mt, 48"W_ 2 Clinical Panel, 80"H x 30"W_ 1 Module, 80"H x 24"W, w/ 7-1/4inch utility chase, w/ service shelf_ 2 Module, 80"H x 48"W, w/ 7-1/4inch utility chase, w/ service shelf_ 1 Vertical Chase Cover_ 2 Service Shelf 48"W_ 2 Light 24"W_ 2 Light 30"W_ 2 Light 48"W_ 1 Cantilevered Work Surface 30"D x 60"W_ 2 Cantilevered Work Surface 30"D x 72"W_ 1 Height Adjustable Table, 30"D x 72"W 3 DR, 3"H_ 5 DR, 6"H 1 DR, 9"H_ 1 Storage Frame_ 1 Mobile Cart w/Top Surface_ 2 Lockable Flipper Unit, 24"W_ 2 Lockable Flipper Unit, 30"W_ 2 Lockable Flipper Unit, 48"W_ 4 Mobile Drawer Caddie with Drawers_ 1 Adjustable Keyboard Tray_ 1 Shelf, Storage/Display 24"W_ 2 Shelf, Storage/Display 30"W_ 1 Shelf, Storage/Display 48"W_ 4 Extra Deep Shelf, 24"W_ 2 Extra Deep Shelf, 48"W_ 1 Sink Base Cabinet, Dbl. Door, Backsplash, 30"D x 48"W 1 Swing-Away Eyewash_ 1 SS Sink 19"D x 33"D_ 1 Gooseneck Mixing Faucet ASSY. With Wristbands_ 1 Strainer and Tailpiece_ 1 Coat Hook_ Drawer Organizer Bins * Connecting hardware required to complete installation.
VARWEIGHTIP
Weight_IP
1948
VARWATTS2
Watts2
0
VARWATTS1
Watts1
360
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
A
VARNOMENCLATURE
Nomenclature
Workstation, Hematology Lab, Minimal
VARNSN
NSN
6530
VARJSN
JSN
E0572
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
3
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: [6] Vertical Hanger Strips, [1] Equipment Rail, System-Mt, 48W (1219), [2] Clinical Panel, 80H (2032mm) x 30W (762mm, [1] Module, 80 H (2032mm) x 24W (610mm), w/ 7-1/4inch utility chase, w/ service shelf, [2] Module, 80 H (2032mm) x 48W (1219mm), w/ 7-1/4inch utility chase, w/ service shelf, [1] Vertical Chase Cover, [2] Service Shelf 48W (1219mm), [2] Light 24W (610), [2] Light 30W (762mm), [2] Light 48W (1219mm), [1] Cantilevered Work Surface 30D (762mm) x 60W (1524mm), [2] Cantilevered Work Surface 30D (762mm) x 72W (1829mm), [1] Height Adjustable Table, 30D (762mm) x 72W (1829mm), [3] DR, 3H (76mm), [5] DR, 6H (152mm), [1] DR, 9H (229mm), [1] Storage Frame, [1] Mobile Cart w/Top Surface, [2] Lockable Flipper Unit, 24W (610mm), [2] Lockable Flipper Unit, 30W (762mm), [2] Lockable Flipper Unit, 48W (1219mm), [4] Mobile Drawer Caddie with Drawers, [1] Adjustable Keyboard Tray, [1] Shelf, Storage/Display 24W (610mm), [2] Shelf, Storage/Display 30W (762mm), [1] Shelf, Storage/Display 48, (1219mm), [4] Extra Deep Shelf, 24W (610mm), [2] Extra Deep Shelf, 48W (1219mm), [1] Sink Base Cabinet, Dbl. Door, Backsplash, 30D (762mm) x 48W (1219mm), [1] Swing-Away Eyewash, [1] SS Sink 19D (483mm) x 33D (838mm), [1] Gooseneck Mixing Faucet ASSY. With Wristbands, [1] Strainer and Tailpiece
VARDIMWIDTHIP
DIM_Width_IP
21.5 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
13.6666666666667 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0