Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0579 Workstation Chemistry Lab Small
Bill of material
e0579_workstation_chemistry_lab_small
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0579
VARNOMINALWIDTH
Nominal width
8130
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
63df8057-4521-4b6a-a511-1991ef75c56f
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 1 Equip Rail. Wall-MT 48"W_ 1 Clinical Panel, Open 80"H x 24"W_ 3 Clinical Panel, Open 80"H x 30"W_ 3 Clinical Panel, Open 80"H x 48"W_ 2 Clinical Panel with Ceiling Entry Elec./Data Channel, 80"H x 48"W_ 1 Clinical Panel with Ceiling Entry Elec./Data Channel, 80"H x 30"W_ 2 Clinical Panel, 48"H x 30"W_ 2 Clinical Panel, 80"H x 48"W_ 1 Light, 24"W_ 2 Light, 30"W_ 5 Light, 48"W_ 2 Electrical/Data Channel 48"W_ 1 Electrical/Data Channel 60"W_ 1 Electrical/Data Channel 72"W_ 1 Electrical/Data Channel 96"W_ 2 Electrical/ Data Channel, Corner 4 Cantilevered Work Surf, 30"D x 48"W_ 1 Cantilevered Work Surf, 30"D x 60"W_ 1 Cantilevered Work Surf, 30"D x 72"W_ 1 Drw., 3"H_ 3 Drw, 6"H_ 1 Storage Frame_ 1 Mobile Cart w/ Top Surface_ 1 Lockable Flipper Unit, 24"W_ 2 Lockable Flipper Unit, 30"W_ 4 Lockable Flipper Unit, 48"W_ 1 Mobile Drawer Caddie with Drawers_ 2 Adjustable Keyboard Tray_ 1 Shelf, Storage/Display 24"W_ 2 Shelf, Storage/Display 30"W_ 4 Shelf, Storage/Display 48"W_ 1 3 Shelf Unit with Door 48"W_ 6 Extra Deep Shelf, 48"W_ 4 Extra Deep Shelf, 30"W_ 1 Sink Base Cab, w Door, Backsplash, w/Corian Top, 30"D x 24"W_ 1 Swing-Away Eyewash_ 1 SS Double Sink 19"D x 33"D_ 1 Gooseneck Mixing Faucet Assay, with Wristbands_ 1 Strainer and Tailpiece_ Drawer organizer Bins * Connecting hardware required to complete installation.
VARWEIGHTIP
Weight_IP
2982
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Workstation, Chemistry Lab, Small
VARNSN
NSN
6530
VARJSN
JSN
E0579
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: [1] Equip Rail. Wall-MT 48W (1219mm), [1] Clinical Panel, Open 80H (2032mm) x 24W (610mm), [3] Clinical Panel, Open 80H (2032mm) x 30W (762mm), [3] Clinical Panel, Open 80H (2032mm) x 48W (1219mm), [2] Clinical Panel with Ceiling Entry Elec./Data Channel, 80H (2032mm) x 48W (1219mm), [1] Clinical Panel with Ceiling Entry Elec./Data Channel, 80H (2032mm) x 30W (762mm), [2] Clinical Panel, 48H (1219mm) x 30W (762), [2] Clinical Panel, 80H (2032mm) x 48W (1219mm), [1] Light, 24W (610mm), [2] Light, 30W (762mm), [5] Light, 48W (1219mm), [2] Electrical/Data Channel 48W (1219mm), [1] Electrical/Data Channel 60W (1524mm), [1] Electrical/Data Channel 72W (1829mm), [1] Electrical/Data Channel 96W (2438mm), [2] Electrical/ Data Channel, Corner, [4] Cantilevered Work Surf, 30D (762mm) x 48W (1219mm), [1] Cantilevered Work Surf, 30D (762mm) x60W (1524mm), [1] Cantilevered Work Surf, 30 D (762mm) x 72W (1829mm), [1] Drw., 3H (76mm), [3] Drw, 6H (152mm), [1] Storage Frame, [1] Mobile Cart w/ Top Sur,, ace, [1] Lockable Flipper Unit, 24W (610mm), [2] Lockable Flipper Unit, 30W (762mm), [4] Lockable Flipper Unit, 48W (1219mm), [1] Mobile Drawer Caddie with Drawers, [2] Adjustable Keyboard Tray, [1] Shelf, Storae/Display24 W (610mm), [2] Shelf, Storage/Display 30W ( 762mm), [4] Shelf, Storage/Display 48W (1219mm), [1] 3 Shelf Unit with Door 48W (1219mm), [6] Extra Deep Shelf, 48W (1219mm).
VARDIMWIDTHIP
DIM_Width_IP
26.6666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
8 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0