Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0580 Workstation Urinalysis Lab Small
Bill of material
e0580_workstation_urinalysis_lab_small
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0580
VARNOMINALWIDTH
Nominal width
4570
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
6d3f57ab-5d09-4757-afcd-16829d6f2437
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 6 Vertical Hanging Strips_ 1 Equip Rail, Wall-Mt, 24"W_ 2 Light, 30W_ 1 Light 48"W_ 2 Tool Rail, 30W_ 1 Tackboard, 30"W_ 1 Cantilevered Work Surf, 30"D x 48"W_ 1 Cantilevered Work Surf, 30"D x 60"W_ 1 Drw, 3"H_ 3 Drw, 6"H_ 2 Lockable Flipper Unit, 30"W_ 1 Lockable Flipper Unit, 48"W_ 3 Mobile Drawer Caddie with Drawer_ 1 Adjustable Keyboard Tray_ 2 Shelf, Storage/Display 30"W_ 1 Shelf, Storage/Display 48 "W_ 1 Pedestal, Box, File_ 2 Height Adjustable Table, 24"D x 48"W_ 2 Paper Tray_ 1 Diagonal Tray_ 8 Shelf Dividers_ 1 Cantilevered Sink Cab, w/Corian Top, 30"D x 24"W_ 1 SS Sink 19"D x 21"D_ 1 Gooseneck Mixing Faucet Assay. With Wristbands_ 1 Strainer and Tailpiece_ Drawer Organizer * Hardware required to complete installation.
VARWEIGHTIP
Weight_IP
908
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Workstation, Urinalysis Lab, Small
VARNSN
NSN
6530
VARJSN
JSN
E0580
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 6 Vertical Hanging Strips 1 Equip Rail, Wall-Mt, 24W (610mm) 2 Light, 30W (762mm) 1 Light 48W (1219mm) 2 Tool Rail, 30W (762) 1 Tackboard, 30W (762mm) 1 Cantilevered Work Surf, 30D (762) x 48W (1219mm) 1 Cantilevered Work Surf, 30D (762mm) x 60W (1524mm) 1 Drw, 3H (76mm) 3 Drw, 6H (152mm) 2 Lockable Flipper Unit, 30W (762mm) 1 Lockable Flipper Unit, 48W (1219mm) 3 Mobile Drawer Caddie with Drawer 1 Adjustable Keyboard Tray 2 Shelf, Storage/Display 30W (762mm) 1 Shelf, Storage/Display 48W (1219mm) 1 Pedestal, Box, File 2 Height Adjustable Table, 24D (610mm)x 48W (1219mm) 2 Paper Tray 1 Diagonal Tray 8 Shelf Dividers 1 Cantilevered Sink Cab, w/Corian Top, 30D (762mm) x 24W (610mm) 1 SS Sink 19D (483mm) x 21D (533mm) 1 Gooseneck Mixing Faucet Assay. With Wristbands 1 Strainer and Tailpiece Drawer Organizer * Hardware required to complete installation.
VARDIMWIDTHIP
DIM_Width_IP
15 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
2.5 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0