Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0583 Workstation Microbiology Lab Small
Bill of material
e0583_workstation_microbiology_lab_small
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0583
VARNOMINALWIDTH
Nominal width
5940
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c7c9a2d3-6273-437c-aac2-0cfacfad5251
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 1 Equip Rail, Wall-Mt, 48"W_ 1 Clinical Panel, Open 80"H x 24"W_ 3 Clinical Panel, Open 80"H x 30"W_ 3 Clinical Panel, Open 80"H x 48"H_ 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W_ 3 Clinical Panel, 48"H x 30"W_ 1 Clinical Panel, 48"H x 48"W_ 1 Light, 24"W_ 5 Light 48"W_ 4 Electric/Data Channel 48"W_ 1 Electrical/Data Channel 72"W_ 2 Electrical/Data Channel, Corner_ 6 Cantilevered Work Surf, 30"D x 48"W_ 1 Cantilevered Work Surf, 30"D x 72"W_ 2 Height Adjustable Table, 30"D x 48"W_ 1 Height Adjustable Table, 30"D x 60"W_ 1 Transaction Countertop 48"W_ 8 Drw 3"H_ 10 Drw 6"H_ 2 Storage Frame_ 2 Storage Cabinet w/Door_ 2 Mobile Cart w/Top Surface_ 1 Lockable Flipper Unit, 24"W_ 4 Lockable Flipper Unit, 48"W_ 4 Mobile Drawer Caddie with Drawers_ 1 Adjustable Keyboard Tray_ 1 Shelf, Storage/Display 24"W_ 4 Shelf, Storage/Display 48"W_ 1 3 Shelf Unit with Door, 48"W_ 6 Extra Deep Shelf, 48"W_ 1 Sink Base Cab, w/Door, Backsplash, w/Corian Top, 30"D x 48"W_ 1 Swing-Away Eyewash_ 1 SS Double Sink 19"D x 33"D_ 1 Gooseneck Mixing Faucet Assay. With Wristbands_ 1 Strainer and Tailpiece_ Drawer Organizer Bins. * Connecting hardware required to complete installation
VARWEIGHTIP
Weight_IP
2991
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Workstation, Microbiology Lab, Small
VARNSN
NSN
6530
VARJSN
JSN
E0583
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: [1] Equip Rail, Wall-Mt, 48W (1219mm), [1] Clinical Panel, Open 80H (2032mm) x 24W (610mm), [3] Clinical Panel, Open 80H (2032mm) x 30W (762mm), [3] Clinical Panel, Open 80H (2032mm) x 48H (1219mm), [1] Clinical Panel with Ceiling Entry ELEC/Data Channel, 80H (2032mm) x 48W (1219mm), [3] Clinical Panel, 48H (1219mm) x 30W (762mm), [1] Clinical Panel, 48H (1219mm) x 48W (1219mm), [1] Light, 24W (610mm), [5] Light 48W (1219mm), [2] Electric/Data Channel 48W (1219mm), [1] Electrical/Data Channel 72W (1829mm), [1] Electrical/Data Channel 96W (2438mm), [2] Electrical/Data Channel, Corner, [6] Cantilevered Work Surf, 30D (762mm) x 48W (1219mm), [1] Cantilevered Work Surf, 30D (762mm) x 72W (1829mm), [2] Height Adjustable Table, 30D (762mm) x48W (1219mm), [1] Height Adjustable Table, 30D (762mm) x60W (1219mm), [1] Transaction Countertop 48W (1219mm), [8] Drw 3H (76mm), [10] Drw 6H (152mm), [2] Storage Frame, [2] Storage Cabinet w/Door, [2] Mobile Cart w/Top Surface, [1] Lockable Flipper Unit, 24W (610mm), [4] Lockable Flipper Unit, 48W (1219mm), [4] Mobile Drawer Caddie with Drawers, [1] Adjustable Keyboard Tray, [1] Shelf, Storage/Display 24W (610mm), [4] Shelf, Storage/Display 48W (1219mm), [1] 3 Shelf Unit with Door, 48W (1219mm), [6] Extra Deep Shelf, 48W (1219mm), [1] Sink Base Cab, w/Door, Backsplash, w/Corian Top, 30D (762mm) x 48W (1219mm), [1] Swing-Away Eyewash
VARDIMWIDTHIP
DIM_Width_IP
24 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
15 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0