Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0592 Workstation Shipping Receiving Lab Medium
Bill of material
e0592_workstation_shipping_receiving_lab_medium
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0592
VARNOMINALWIDTH
Nominal width
3660
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b8afd006-e1d7-438e-ae79-0c441de36035
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 1 Equipment Rail, Wall MNTD. 48"W_ 1 Clinical Panel, Open 80"H x 24"W_ 5 Clinical Panel, Open 80"H x 48"W_ 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W_ 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W_ 1 Clinical Panel, 48"H x 30"W_ 1 Clinical Panel, 48"H x 48"W_ 1 Clinical Panel, 80"H x 30"W_ 2 Clinical Panel, 80"H x 48"W_ 2 Electrical/Data Channel 30"W_ 3 Electrical/Data Channel 48"W_ 1 Electrical/Data Channel 72"W_ 2 Electrical/Data Channel, Corner_ 1 Light, 24"W_ 6 Light, 48"W_ 3 Cantilevered Work Surface, 30"D x 48"W, With Supports_ 1 Cantilevered Work Surface, 30"D x 72"W, With Supports_ 2 Cantilevered Corner Work Surf, 30"D x 48"W x 48"W_ 1 Height Adjustable Table, 30"D x 60"W_ 1 Cantilevered ADA Sink Cabinet w/ Backsplash, w/Corian Top, 30"D x 24"W_ 2 Adjustable Keyboard Tray_ 3 Mobile Drawer Caddie with Drawers_ 3 Drw, 3"H_ 3 Drw, 6"H_ 1 Lockable Flipper Unit, 24"W_ 5 Lockable Flipper Unit, 48"W_ 1 Shelf, Storage/Display 24"W_ 5 Shelf, Storage/Display 48"W_ 1 3 Shelf Unit with Door, 48"W_ 4 Extra Deep Shelf, 48"W_ 1 SS ADA Sink 19"D x 19"D_ 1 Gooseneck Mixing Faucet ASSY. With Wristbands_ 1 Strainer and Tailpiece_ Drawer Organizer Bins. * Connecting hardware required to complete installation
VARWEIGHTIP
Weight_IP
2814
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
A
VARNOMENCLATURE
Nomenclature
Workstation, Shipping/Receiving Lab, Medium
VARNSN
NSN
6530
VARJSN
JSN
E0592
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: [1] Equipment Rail, Wall MNTD. 48W (1219mm), [1] Clinical Panel, Open 80H (2032mm) x 24W (610mm), [5] Clinical Panel, Open 80H (2032mm) x 48W (1219mm), [1] Clinical Panel with Ceiling Entry ELEC/Data Channel, 80W (2032mm) x 30W (762mm), [1] Clinical Panel with Ceiling Entry ELEC/Data Channel, 80W (2032mm) x 48W (1219mm), [1] Clinical Panel, 48H (1219mm) x 30W (762mm), [1] Clinical Panel, 48H (1219mm) x 48W (1219mm), [1] Clinical Panel, 80H (2032mm) x 30W (762mm), [2] Clinical Panel, 80H (2032mm) x 48W (1219mm), [2] Electrical/Data Channel 30W (762mm), [3] Electrical/Data Channel 48W (1219mm), [1] Electrical/Data Channel 72W (1829mm), [2] Electrical/Data Channel, Corner, [1] Light, 24W (610mm), [6] Light, 48W (1219mm), [5] Cantilevered Work Surface, 30D (762mm) x 48W (1219mm), [1] Cantilevered Work Surface, 30D (762mm) x 72W (1829mm), [1] Height Adjustable Table, 30D (914mm) x 60W (1524mm), [1] Cantilevered ADA Sink Cabinet w/ Backsplash, w/Corian Top, 30D (762mm)x 24W (610mm), [2] Adjustable Keyboard Tray, [3] Mobile Drawer Caddie with Drawers, [3] DR, 3H (76mm), [3] DR, 6H (152mm), [1] Lockable Flipper Unit, 24W (610mm), [5] Lockable Flipper Unit, 48W (1219mm), [1] Shelf, Storage/Display 24W (610mm), [5] Shelf, Storage/Display 48W (1219mm), [1] 3 Shelf Unit with Door, 48W (1219mm), [4] Extra Deep Shelf, 48W (1219mm), [1] SS ADA Sink 19D (483mm) x 19D (483mm), [1] Gooseneck Mixing Faucet ASSY. with Wristbands, [1] Strainer and Tailpiece, [1] Coat Hook.
VARDIMWIDTHIP
DIM_Width_IP
12 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
12 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0