Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0673 Pharmacy Bulk Storage Medium Volume
Bill of material
e0673_pharmacy_bulk_storage_medium_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0673
VARNOMINALWIDTH
Nominal width
16810
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
146b24cb-b47f-46fc-9b33-0496fb6fec04
VARDESCRIPTION
Description
Assembly
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Pharmacy Bulk Storage Medium Volume
VARNSN
NSN
6530
VARJSN
JSN
E0673
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
E0673 BULKSTOR - [2] Panel, Hard Npwr 47”H (1194mm) x 18”W (457mm), [1] Panel, Hard Pwr 47”H (1194mm) x 24”W (610mm), [5] Panel, Hard Npwr 47”H (1194mm) x 24”W (610mm), [1] Panel, Hard Pwr 47”H (1194mm) x 36”W (914mm), [1] Panel, Hard Pwr W/Com Port 47”H (1194mm) x 36”W (914mm), [1] Panel, Hard Pwr 47”H (1194mm) x 48”W (1219mm), [2] Panel ,Hard Pwr W/Com Port 47”H (1194mm) x 48”W (1219mm), [1] Panel, Hard Pwr 53”H (1346mm) x 24”W (610mm), [3] Panel, Hard Npwr 53”H (1346mm) x 24”W (610mm), [19] Panel, Hard Npwr 85”H (2159mm) x 18”W (457mm), [1] Panel, Hard Pwr 85”H (2159mm) x 24”W (610mm), [1] Panel, Hard Npwr 85”H (2159mm) x 24”W (610mm), [4] Panel, Hard Npwr 85”H (2159mm) x 30”W (762mm), [1] Panel, Hard Pwr 85”H (2159mm) x 36”W (914mm), [1] Panel, Hard Npwr 85”H (2159mm) x 36”W (914mm), [1] Panel, Hard Npwr 85”H (2159mm) x 42”W (1067mm), [4] Panel, Hard Pwr 85”H (2159mm) x 48”W (1219mm), [16] Panel, Hard Npwr 85”H (2159mm) x 48”W (1219mm), [1] Open Panel Frame Pwr W/Com Port 85”H (2159mm) x 36”W (914mm), [1] Open Panel Frame Pwr 85”H (2159mm) x 48”W (1219mm), [3] Open Panel Frame Pwr W/Com Port 85”H (2159mm) x 48”W (1219mm), [3] Duplex Rcp, 6/Pkg, [3] Duplex Rcp, Dedicated 6/Pkg, [2] Ceiling Pwr Entry, 47”H (1194mm), [3] Ceiling Pwr Entry, 85”H (2159mm), [2] Wk Surf, Lam 24”D (610mm) x 48”W (1219mm), [3] Wk Surf, Lam 24”D (610mm) x 72”W (1829mm), [1] Wk Surf, Corner, Lam 24”D (610mm) x 48”W (1219mm), [2] Trans Surf, Lam Top 48”W (1219mm), [2] Trans Surf, Lam Top 72”W (1829mm), [2] Lateral File, Lam 24”W (610mm), [2] Shelf, Storage/Display 36”W (914mm), [147] Shelf ,Storage/Display 48”W (1219mm), [2] Flip Dr Unit, Fab, W/Lock 24”W (610mm), [2] Flip Dr Unit, Fab, W/Lock 36”W (914mm), [3] Flip Dr Unit, Fab, W/Lock 48”W (1219mm), [3] Tackboard, 36”W (914mm), [4] Tackboard, 48”W (1219mm), [1] Tool Bar, 24”W (610mm), [3] Tool Bar, 36”W (914mm), [7] Tool Bar, 48”W (1219mm), [1] Equip Rail,Wall-Mt,48”W (1219mm), [1] Adapter Rail,48W (1219mm), [1] Work Surf, Hvy-Duty 24”D (610mm) x 48”W (1219mm), [1] Work Surf 24”D (610mm) x 48”W (1219mm), [24] Shelf, 48”W (1219mm), [24] Shelf, Add-On 48”W (1219mm), [2] Table, Process w/Casters Adj Ht 24”D (610mm) x 48”W (1219mm), [6] Shelf Unit,3 Shlvs 30”W (762mm), [2] Shelf Unit,3 Shlvs 48”W (1219mm), [2] Shelf Unit,Add On, 30”W (762mm), [2] Shelf Unit,Add On, 48”W (1219mm), [1] Storage Case, W/Shelf, Drawer, Legs, [1] ADA Sink, Wall Mounted, w/Corian Top, 24”D (610mm) x 24”W (610mm), [2] Support Frame, [6] Drw, 3”H (76mm), [4] Drw, 6”H (152mm), [2] Drw, 9”H (229mm), [4] Wire Shelf, [1] Locker on Wheels W/O Lock, W/ Door, [1] Cart, Mobile, 5 Wire Shelves, 68”H (1727mm) x 24”D (610mm) x 48”W (1219mm), [2] Cart, W/Push Handles, Mobile, 3 Solid Shelves, 21”D (533mm) x 36”H (914mm), [1] Eyewash 2 Ped, Mobile Box/File, [1] Ped, Mobile, Box/Box/File, [1] Ped, Stationary File/File, [3] Utility Tray, Ped, [2] Task Light, 30”W (762mm), [5] Task Light, 42”W (1067mm), [1] Task Light, Trans Surf 24”W (610mm), [14] Paper Tray, [7] Diag Tray, [4] Keybd Tray, Fully Adj, W/Mouse Tray W/Palm Rest, [1] ADA Sink & Faucet Assy., Drawer Organizer Bins *Connecting hardware required to complete the installation.
VARDIMWIDTHIP
DIM_Width_IP
56.1666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
21.1666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0