Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0676 Pharmacy Offsite Satellite Medium Volume
Bill of material
e0676_pharmacy_offsite_satellite_medium_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0676
VARNOMINALWIDTH
Nominal width
17680
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
34fdcb7f-bd16-4947-9820-f4186098139e
VARDESCRIPTION
Description
Assembly
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Pharmacy Offsite Satellite Medium Volume
VARNSN
NSN
6530
VARJSN
JSN
E0676
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
E0676 OFFSITE SAT. PHARM. [10] Panel, Hard Npwr 53"H (1346mm) x 24"W (610mm), [19] Panel, Hard Npwr 85"H (2159mm) x 18"W (457mm), [4] Panel, Hard Pwr 85"H (2159mm) x 24"W (610mm), [5] Panel, Hard Npw 85"H (2159mm) x 24"W (610mm), [2] Panel, Hard Npw 85"H (2159mm) x 30"W (762mm), [4] Panel, Hard Pwr 85"H (2159mm) x 48"W (1219mm), [5] Panel, Hard Npwr 85"H (2159mm) x 48"W (1219mm), [1] Open Panel Frame Npwr 85"H (2159mm) x 30"W (762mm), [2] Open Panel Frame Npwr 85"H (2159mm) x 48"W (1219mm), [2] Duplex Rcp, 6/Pkg, [1] Duplex Rcp, Dedicated 6/Pkg, [2] Ceiling Prw Entry, Npwr 85"H (1259mm), [3] Wk Surf, Lam 24"D (6110mm) x 48"W (1219mm), [1] Penin, Round-End Lam 30"D (762mm) x 60"W (1524), [2] Trans Surf, Lam Top 24"W (610mm), [42] Shelf, Storage/Display 24"W (610mm), [1] Shelf, Storage/Display 30"W (762mm), [61] Shelf, Storage/Display 48"W (1219mm), [1] Flip Door Unit, Fab, W/Lock 30"W (762mm), [2] Flip Door Unit, W/Lock 48"W (1219mm), [1] Tack board 30"W (762mm), [5] Tack board 48"W (1219mm), [1] Tool Bar, 24,, W (610mm), [1] Tool Bar, 30"W (762mm), [1] Tool Bar, 48"W (1219mm), [5] Wall Strip, 84"H (2134mm), [1] Equipment Rail, Wall-Mt 48"W (1219mm), [7] Adapter Rail, 48"W (1219mm), [6] Work Surface, Hvy-Duty 24"D (610mm) x 48"W (1219mm), [2] Work Surface, Hvy-Duty 24"D (610mm) x 72"W (1829mm), [1] Sink Support, ADA Systems Mounted, w/Corian Top 24"D (610mm) x 48"W (1219mm), [7] Shelf, 24"W (610mm), [8] Shelf, 48"W (1219mm), [7] Shelf, Add-On 24"W (610mm), [8] Shelf, Ad-On 48"W (1219mm), [5] Table, Process w/Glides Adj Ht 24"D (610mm) x 48"W (1219mm), [1] Table, Process w/Glides Adj Ht 24"D (610mm) x 72"W (1829mm), [7] Shelf Unit, 3 Shlvs, 24"W (610mm), [7] Shelf Unit, 3 Shlvs, 48"W (1219mm), [6] Shelf Unit, 3 Shlvs, 30"W (762mm), [1] Shelf Unit, Add-On, 48"W (1219mm), [1] Shelf Unit, Dbl Drs, 48"W (1219mm), [9] Storage Case, [4] Storage Case Shelf, [4] Storage Case Drw, 5"H (127mm), [15] Storage Case Bottle Dwr, [9] Storage Case Leg, [1] Wk Surf w/Backsplash 24”D (610mm) x 48”W (1219mm), [1] Storage Frame Lid, [, , ] Storage Frame, [1] Drw, 3”H (76mm), [5] Drw, 6”H (152mm), [1] Drw, 9”H (229mm), [1] Cart, Mobile, W/Dolly Frame, 4 Wire Shelves, Solid Shelf, 24”D (610mm) x 36”W (914mm), [1] Cart, Mobile, W/Push Handles, 1 Wire Shelf, 2 Solid Shelves, 21”D (533mm) x 36”W (914mm), [1] Eyewash, [1] Ped, File/File, [1] Task Light,30”W (762mm), [3] Task Light,42”W (1069mm), [2] Diag Tray, [3] Shelf Div 8/Pkg, [12] Keybd Tray,Fully Adj., [1] ADA Sink & Faucet Assy., [5]Storage Unit,W/Dr And Drw Slot, *Connecting hardware required to complete the instalation.
VARDIMWIDTHIP
DIM_Width_IP
37.5 -
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
30.4583333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0