Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0677 Pharmacy Iv Admixture Medium Volume
Bill of material
e0677_pharmacy_iv_admixture_medium_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0677
VARNOMINALWIDTH
Nominal width
16760
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0c779071-8c30-456a-877b-fe9bbd75caea
VARDESCRIPTION
Description
Assembly
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Pharmacy IV Admixture Medium Volume
VARNSN
NSN
6350
VARJSN
JSN
E0677
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
1 Panel Hard Pwr 47''H (1194mm)x 24W (610mm) 1 Panel, Hard Npwr 47H(1194mm) x (24W (610mm) 4 Panel, Hard Npwr 47H (1194mm) x 30W (762mm) 1 Panel Hard Pwr 47H (1194mm)x 48W (1219mm) 8 Panel Hard Npwr 53H (1346mm) x 24W (610mm) 2 Panel Hard Pwr 67H (1702mm)x 36W (914mm) 1 Panel Hard Pwr 67H(1702mm)x 36W (1219mm) 2 Panel Hard Npwr 85H (2159mm) x 12W (305mm) 4 Panel hard Npwr 85H (2159mm) x 18W(457mm) 6 Panel Hard Pwr 85H (2159mm) x 24W (610mm) 2 Panel, Hard Npwr 85H (2159mm) x 24W (160mm) 1 Panel Hard Pwr 85H (2159mm)x 30W (762mm) 1 Panel Hard Npwr 85H (2159mm) x 30W (762mm) 2 Panel hard Npwr 85H (2159mm) x 36W(914mm) 3 Panel Hard Pwr 85H (2159mm) x 48W(2119mm) 1 Panel, Hard Pwr W/Com Port 85H (2159mm) x 48W(1219mm) 3 Panel Hard Npwr 85 H (2159mm) x 48W (1219mm) 3 Open Panel Frame Pwr 67H (1702mm) 48W (1219mm) 2 Open Panel Frame Pwr 85H (2159mm)x 36W (914mm) 1 Open Panel Frame Pwr 85H (2159mm)x 48W(1219mm) 3 Duplex Rcp, 6/Pkg 2 Duplex Rcp, Dedicated 6/Pkg 2 Ceiling Pwr Entry, Npr 67H (1702mm) 3 Ceiling Pwr Entry Npwr 85H (2159mm) 1 Wk Surf Lam 24D (610mm)x 24W (610mm) 5 Wk Surf lam 24D (610mm) x 48W(1219mm) 1 Wk Surf Lam 24D (610mm) x 72W (1829mm) 10 Shelf Storage/Display 24W(610mm) 5 Shelf Storage/Display 30W(762mm) 18 Shelf Storage/Display 36W (914mm) 16 Shelf Storage/Display 48W (1219mm) 2 Flip Dr Unit, Fab, W/Lock 36W (914mm)
VARDIMWIDTHIP
DIM_Width_IP
55 -
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
21 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
C
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0