Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0685 Pharmacy Bulk Storage High Volume
Bill of material
e0685_pharmacy_bulk_storage_high_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0685
VARNOMINALWIDTH
Nominal width
17120
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
00f3ede7-c1d2-48ac-a151-bb346c920a62
VARDESCRIPTION
Description
Assembly
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Pharmacy Bulk Storage High Volume
VARNSN
NSN
6530
VARJSN
JSN
E0685
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
2 Panel Hard Npwr 47H(1194mm) x 18W(457mm) 1 Panel Hard Pwr 47H (1194mm) 24W(610mm) 5 Panel Hard Npwr 47H (1194mm) x 24W (610mm) 1 Panel Hard pwr 47H (1194mm) x 36W (914mm) 1 Panel hard Pwr, W/Com Port, 47H ( 1194mm) x 36W (914mm) 1 panel Hard Pwr, 47W(1194mm) x 48W (1219mm) 2 Panel Hard Pwr, W/Com Port, 47H(1194mm) x 48W(1219mm) 1 Panel hard Pwr 53H (1346mm) x 24W(610mm) 2 Panel hard Npwr 53H(1346mm) x 24W(610mm) 33 Panel hard Npwr 85H(2159mm) x 18W(457mm) 1 Panel hard Pwr, 85H(2159mm) x 24W(610mm) 2 Panel hard Npwr 85H(2159mm) x 24W(610mm) 5 Panel Hard Pwr, 85H(2159mm)x 30W(762mm) 3 Panel Hard Npwr 85H(2159mm) x 30W (762mm) 2 Panel hard Pwr 85H(2159mm) x 36W(914mm) 2 panel Hard Npwr 85H (2159mm) x 42W(1067mm) 2 Panel hard pwr 85H(2159mm)x 48W(1219mm) 23Panel hard Npwr 85H(2159mm) x 48W(1219mm) 1 Open panel Fram Npwr 85H (2159mm) x 24W(610mm) 1 Open Panel Frame Pwr W/Com Port, 85H (2159mm)x 36W(914mm) 1 Open Panel Frame Npwr 85H(2159mm) x 36W(914mm) 2 Open Panel Frame Pwr W/Com Port 85H (2159mm) x 48W (1219mm) 2 Open Panel Frame Npwr 85H (2159mm) x 48W (1219mm) 2 Duplex Rcp 6/Pkg 2 Duplex Rcp Dedicated 6/Pkg 2 Ceiling Pwr Entry Pwr 47H ( 1194mm) 2 Ceiling Pwr Entry Pwr 85H (2159mm) 2 Wk Surf Rect Lam 24D(610mm) x 48W(1219mm) 3 Wk Surf Rect Lam 24D(610mm) x 72W(1829mm) 2 Wk Surf Rect Larn 24D(610mm) x 84 W (2134mm) 1 Wk Surf Cor Larn 24D(610mm) x 84W (1219mm) 2 Trans Surf Larn Top 48W( 1219mm) 2 Trans Surf Larn Top 72W(1829mm)
VARDIMWIDTHIP
DIM_Width_IP
55.6666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
20 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
C
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0