Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0689 Pharmacy Iv Admixture High Volume
Bill of material
e0689_pharmacy_iv_admixture_high_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0689
VARNOMINALWIDTH
Nominal width
13720
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
da0def02-d75e-496a-9c25-33c9268ef12b
VARDESCRIPTION
Description
Assembly
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Pharmacy IV Admixture High Volume
VARNSN
NSN
6530
VARJSN
JSN
E0689
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 11 Panel, Hard Npwr 47”H X 24”W_ 1 Panel, Hard Pwr 47”H x 36”W_ 1 Panel, Hard Pwr W/Com Port 47”H x 36”W_ 4 Panel, Hard Pwr W/Com Port 47”H x 48”W_ 8 Panel, Hard Npwr 53”H x 24”W_ 3 Panel, Hard Pwr 67”H x 48”W_ 16 Panel, Hard Npwr 85”H x 18”W_ 4 Panel, Hard Pwr 85”H x 24”W_ 1 Panel, Hard Npwr 85”H x 24”W_ 2 Panel, Hard Pwr 85”H x 48”W_ 13 Panel, Hard Npwr 85”H x 48”W_ 4 Open Panel Frame Npwr 85”H x 24”W_ 2 Open Panel Frame Npwr 85”H x 30”W_ 3 Duplex Rcp, 6/Pkg_ 1 Duplex Rcp, Dedicated 6/Pkg_ 1 Ceiling Pwr Entry, Int Direct Conn, Pwr 47”H_ 1 Ceiling Pwr Entry, Int Direct Conn, Npwr 67”H_ 2 Ceiling Pwr Entry, Int Direct Conn, Pwr 85”H_ 4 Wk Surf, Rect Lam 24”D x 48”W_ 2 Wk Surf, Rect Lam 24”D x 72”W_ 2 Wk Surf, Cor Lam 24”D x 48”W_ 88 Shelf, Storage/Display 48”W_ 6 Flip Dr Unit, Fab, W/Lock 48”W_ 2 Tackboard, 36”W_ 3 Tackboard, 48”W_ 2 Tool Bar, 36”W_ 2 Tool Bar, 48”W_ 4 Wall Strip 84”H_ 2 Equip Rail,Wall-Mt,48”W_ 2 Adapter Rail,30”W_ 4 Adapter Rail,48”W_ 2 Work Surf, Hvy-Duty 24”D x 30”W_ 10 Work Surf, Hvy-Duty 24”D x 48”W_ 2 Work Surf, Hvy-Duty Cor 24”D x 48”W_ 30 Shelf, 16”D x 48”W_ 1 Table, Process w/Glides Adj Ht 24”D x 48”W_ 4 Table, Process w/Glides Adj Ht 24”D x 60”W_ 1 Table, Process w/Casters Adj Ht 30”D x 60”W_ 3 Shelf Unit, 3 Shlvs and 24”H x 16”D x 24”W_ 11 Shelf Unit, 3 Shlvs and 24”H x 16”D x 48”W_ 2 Shelf Unit, 5 Shlvs and 34”H x 16”D x 30”W_ 2 Shelf Unit, 5 Shlvs and 34”H x 16”D x 48”W_ 2 Shelf Unit, Diagonal Cnr, 5 Shlvs and 34”H_ 1 Shelf Unit, 90 deg Cnr_ 4 Shelf Unit, Add On, 16”D , 13 ½”W_ 5 Shelf Unit, Add On, 16”D , 22 ¾”W_ 2 Shelf Unit, Add On, 16”D , 28 ¾”W_ 2 Shelf Unit, Add On, 16”D , 30 ½”W_ 4 Shelf Unit, Add On, 16”D , 46 ¾”W_ 5 Storage Case W/Legs, 3 Bottle Dwrs_ 3 Storage Case W/Legs, Shelf, 5”H Dwr_ 1 Sink Module, 2/Corian Top, 24”D x 48”W_ 1 Sink Module, ADA, w/Corian Top, 24”D x 24”W_ 8 Storage Frame_ 20 Drw, 3”H_ 8 Drw, 6”H_ 6 Drw, 9”H_ 5 L Cart, Mobile, W/Top, Storage Frame, 3”H Dwr, 6”H Dwr, 9”H Dwr, Dwr Organizer Bins_ 2 Rail Assy, Std 144”W_ 5 Locker W/Door, 4 Wire Shelves, 2 6”H Dwrs_ 1 Drawer Caddie w/Casters, W/O Drawers_ 6 Cart ,Raised Edge Top, 2 3”H Dwr, 6”H Dwr W/Lock Lid, 3 8-Bin Cassettes, Wastebasket, Sharps Container, 2 Accy. Mounting Rails, Dwr Organizer Bins, Lock Bar, 42H_ 1 Cart, Wire, Dolly Frame, Mobile, 4 Wire Shelves, Solid Shelf, 24”D x 48”W_ 3 Cart, Wire, W/Push Handle, Wire Shelf, 2 Solid Shelves, Mobile, 21”D x 36”W_ 2 Eyewash_ 4 Ped, Mobile Box/File_ 4 Utility Tray, Ped_ 7 Task Light, 42”W_ 8 Paper Tray_ 4 Diag Tray_ 8 Keybd Tray, Fully Adj._ 1 CPU Holder, Vertical_ 1 Sink and Faucet Assembly_ 1 ADA Sink & Faucet Assy._ *Connecting hardware required to complete the installation. Comments: Electrical Requirements are dependent on configuration. Model 2 and 3 vendors can meet this requirement and provide pricing as part of a pharmacy layout for a specific facility. Pricing is not provided except on a specific facility requirement due to the many pieces and parts involved in a specific design.
VARDIMWIDTHIP
DIM_Width_IP
56.25 -
VARDIMHEIGHTIP
DIM_Height_IP
7 -
VARDIMDEPTHIP
DIM_Depth_IP
33 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0