Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0954 Cart Emergency Mobile 66H X 52Wx22D
Bill of material
e0954_cart_emergency_mobile_66h_x_52w_x_22d
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0954
VARNOMINALWIDTH
Nominal width
970
VARNOMINALHEIGHT
Nominal height
1800
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
9872e72a-6152-47f6-999c-102d47091c73
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 1 Cart body, style-A narrow, w/raised edge top 1 Accessory rail, side 1 Accessory rail, back 1 Defibrillator tray 1 IV pole 1 Breakaway bar 1 Flip-up shelf 1 Wastebasket 1 Oxygen tank holder 1 Electrical box-4 outlet 1 Cord wrap 4 Drawer, 3"H 3 Drawer, 6"H Drawer organizer bins.
VARWEIGHTIP
Weight_IP
125
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cart, Emergency, Mobile, 66"H x 52"W x 22"D
VARNSN
NSN
6530
VARJSN
JSN
E0954
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 1 Cart body, style-A narrow, w/raised edge top_ 1 Accessory rail, side_ 1 Accessory rail, back_ 1 Defibrillator tray_ 1 IV pole_ 1 Breakaway bar_ 1 Flip-up shelf_ 1 Wastebasket_ 1 Oxygen tank holder_ 1 Electrical box-4 outlet_ 1 Cord wrap_ 4 Drawer, 3"H (76mm)_ 3 Drawer, 6"H (152mm)_ Drawer organizer bins.
VARDIMWIDTHIP
DIM_Width_IP
4.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.5 -
VARDIMDEPTHIP
DIM_Depth_IP
1.83333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0