Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0955 Cart Emergency Mobile Pediatric
Bill of material
e0955_cart_emergency_mobile_pediatric
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0955
VARNOMINALWIDTH
Nominal width
810
VARNOMINALHEIGHT
Nominal height
1170
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4d2a4fe8-d2be-48cd-88c6-e6b1574f7119
VARDESCRIPTION
Description
A six drawer Emergency Cart designed and compatible for use in an MRI room. Cart is built for safe use in strong magnetic fields present in Magnetic Resonance Imaging (MRI) suites. Cart will be tested by independent testing authorities to 3 Tesla level.
VARWEIGHTIP
Weight_IP
125
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cart, Emergency, Mobile, Pediatric
VARNSN
NSN
6530
VARJSN
JSN
E0955
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 1 Cart body, style-A narrow, w/raised edge top_ 1 Accessory rail, side_ 1 Accessory rail, back_ 1 Defibrillator tray_ 1 IV pole_ 1 Breakaway bar_ 1 Flip-up shelf_ 1 Wastebasket_ 1 Oxygen tank holder_ 1 Electrical box-4 outlet_ 1 Cord wrap_ 4 Drawer, 3"H (76mm)_ 3 Drawer, 6"H (152mm)_ Drawer organizer bins.
VARDIMWIDTHIP
DIM_Width_IP
4.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.5 -
VARDIMDEPTHIP
DIM_Depth_IP
1.83333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0