Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E20078 - all fibre optics
Bill of material
E20078
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E20078: Diffuse reflection sensor; Sensing head diameter 3 mm; Total length 26 m
DESCLONG
Long Description
Diffuse reflection sensor; Sensing head diameter 3 mm; Total length 26 mm; Ambient temperature -20...80 °C
BN
Bestellnummer
E20078
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
FT-00-M-E3
ERPGRSUPPLIER
ERP Group Supplier
C3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1