Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EBC040 - splitter boxes
Bill of material
EBC040
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EBC040: Splitter box; Operating voltage < 30 V AC; M12; 6; 10 m; PUR; housing ma
DESCLONG
Long Description
Splitter box; Operating voltage < 30 V AC; M12; 6; 10 m; PUR; housing materials PA; IP 67; IP 68; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EBC040
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ZDO6H050MSS0010H11STAK190MSS
ERPGRSUPPLIER
ERP Group Supplier
L4
DELTIME
Delivery Time
60.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1