Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EC9203 - static inclination sensors
Bill of material
EC9203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EC9203: tilt switch; 75 x 22 x 18 mm; normally open; 1…-6 °; Ambient temperature
DESCLONG
Long Description
tilt switch; 75 x 22 x 18 mm; normally open; 1…-6 °; Ambient temperature -30...80 °C; 0.25 m PUR-Cable
BN
Bestellnummer
EC9203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
R360/CUSTOMER-SPECIFIC-UNIT
ERPGRSUPPLIER
ERP Group Supplier
--
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1