Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
CWS boco
Beschreibung
Edelstahl-Dame Pflege Box
Stückliste
CWS-boco - Waschraumeinrichtung_Paradise_ - Hygieneboxbehälter_Stainless_S - Stainless Steel Ladycare Box - Stainless Steel Ladycare Box
WEIGHTNETKG
Gewicht Netto (kg)
4.38
REGIONSOUTHAMERICA
Region Südamerika
None
REGIONOCEANIA
Region Ozeanien
None
REGIONNORTHAMERICA
Region Nordamerika
None
REGIONMIDDLEEAST
Region Mittlerer Osten
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarktis
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Hygiene bag holder
PRODUCTFAMILY
Produktfamilie
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Artikelnummer
7776000
NOMINALWIDTH
Nennweite
343
NOMINALHEIGHT
Nennhöhe
527
MANUFACTURERNAME
Herstellername
CWS-boco
MANUFACTURERCOUNTRY
Hersteller Land
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Datum der Veröffentlichung
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Beschreibung
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Beschreibung
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Breite
345 mm
HEIGHT
Hoehe
534.9999999999830 mm
DEPTH
Tiefe
200 mm
URL
http://www.cws-boco.ch/de-CH/node/16026
PRODUCTGUID
Produkt Guid
959a30f5-210e-4621-bdc5-9457e1f98b11
MANUFACTURERURL
Hersteller-URL
http://www.cws-boco.ch/de-CH/
EANCODE
EAN code
4049657015513
BESCHREIBUNG
Beschreibung
Coverbox Paradise Stainless Steel Ladycare Box for use in a CWS Ladycare Box. Optionaly also used as a Paper Bin. Coverbox made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Ladycare Box: Stainless Steel Ladycare Box: 7776000 Paradise Ladycare Lid Black: 577200