Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
CWS boco
Beschreibung
Edelstahl Hygiene Box 12l
Stückliste
CWS-boco - Waschraumeinrichtung Paradise - Abfallbehälter Stainless Steel - Stainless Steel Hygiene Box 12l - Stainless Steel Hygiene Box 12l_Steel - CWS - Hygiene Box 6l - Matt brushed
WEIGHTNETKG
Gewicht Netto (kg)
1.96
REGIONSOUTHAMERICA
Region Südamerika
None
REGIONOCEANIA
Region Ozeanien
None
REGIONNORTHAMERICA
Region Nordamerika
None
REGIONMIDDLEEAST
Region Mittlerer Osten
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarktis
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet hygiene box
PRODUCTFAMILY
Produktfamilie
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Artikelnummer
7754000
NOMINALWIDTH
Nennweite
225
NOMINALHEIGHT
Nennhöhe
240
MANUFACTURERNAME
Herstellername
CWS-boco
MANUFACTURERCOUNTRY
Hersteller Land
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Datum der Veröffentlichung
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Beschreibung
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Beschreibung
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Breite
286 mm
HEIGHT
Hoehe
380 mm
DEPTH
Tiefe
131.000000000002 mm
URL
http://cws-boco.ie/en-IE/node/17148
PRODUCTGUID
Produkt Guid
f7254f2d-8b3b-4087-82e7-11e0b0467e2d
MANUFACTURERURL
Hersteller-URL
http://cws-boco.ie/
EANCODE
EAN code
4049657015438
BESCHREIBUNG
Beschreibung
Stainless Steel Hygiene Box in 6 l and 12l versions. Made of stainless steel, visible surfaces matt brushed. Optional mount on front for hygiene bags. Opening flap, steel wire holder for bin bags. Box made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Hygiene Boxes: Stainless Steel Hygiene Box 6l: 7754000 Format: 240 × 225 × 125 mm Weight: 1.96 Kg Stainless Steel Hygiene Box 12l: 7753000 Format 300 × 280 × 125 mm Weight: 3.22 Kg Waste bags: various waste bags in different sizes and colours