Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
CWS boco
Beschreibung
Edelstahl-Papierkorb 20l
Stückliste
CWS-boco - Waschraumeinrichtung Paradise - Abfallkorb Stainless Steel_Pap - Stainless Steel Paper Basket 20l - Stainless Steel Paper Basket 20l
WEIGHTNETKG
Gewicht Netto (kg)
0.9
REGIONSOUTHAMERICA
Region Südamerika
None
REGIONOCEANIA
Region Ozeanien
None
REGIONNORTHAMERICA
Region Nordamerika
None
REGIONMIDDLEEAST
Region Mittlerer Osten
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONANTARCTICA
Region Antarktis
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Paper basket
PRODUCTFAMILY
Produktfamilie
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Artikelnummer
752000
NOMINALWIDTH
Nennweite
300
NOMINALHEIGHT
Nennhöhe
360
MANUFACTURERNAME
Herstellername
CWS-boco
MANUFACTURERCOUNTRY
Hersteller Land
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Datum der Veröffentlichung
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Beschreibung
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Beschreibung
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Breite
300 mm
HEIGHT
Hoehe
360 mm
DEPTH
Tiefe
180 mm
URL
http://cws-boco.ie/en-IE/node/17147
PRODUCTGUID
Produkt Guid
ea875988-a589-41ab-bccc-c9f7ea8eea25
MANUFACTURERURL
Hersteller-URL
http://cws-boco.ie/en-IE/
BESCHREIBUNG
Beschreibung
Paper baskets made of stainless steel mesh, foldable, supplied with plastic bags and set up. Paper Baskets: Stainless Steel Paper Basket 20l: 752000 Format: 300 x 360 x 180 mm Weight: 0.9 Kg Stainless Steel Paper Basket 60l: 750000 Format: 410 x 620 x 250 mm Weight: 2.611 Kg Waste bags: various waste bags in different sizes and colours