Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
CWS boco
Beschreibung
Edelstahl-Papierkorb 40l
Stückliste
CWS-boco - Waschraumeinrichtung Paradise - Abfallbehälter Stainless Steel - Stainless Steel Paper Bin 40l - Stainless Steel Paper Bin 40l_Stainless Steel-CWS-Paper Bin-Matt brushed
WEIGHTNETKG
Gewicht Netto (kg)
4.19
REGIONSOUTHAMERICA
Region Südamerika
None
REGIONOCEANIA
Region Ozeanien
None
REGIONNORTHAMERICA
Region Nordamerika
None
REGIONMIDDLEEAST
Region Mittlerer Osten
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarktis
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Paper Bin
PRODUCTFAMILY
Produktfamilie
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Artikelnummer
7752000
NOMINALWIDTH
Nennweite
300
NOMINALHEIGHT
Nennhöhe
450
MANUFACTURERNAME
Herstellername
CWS-boco
MANUFACTURERCOUNTRY
Hersteller Land
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Datum der Veröffentlichung
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Beschreibung
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Beschreibung
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Breite
334.999999999998 mm
HEIGHT
Hoehe
550 mm
DEPTH
Tiefe
229.999999999997 mm
URL
http://cws-boco.ie/en-IE/node/17150
PRODUCTGUID
Produkt Guid
9aecf947-cfb4-4cf7-a3fd-e4cbc2d437fa
MANUFACTURERURL
Hersteller-URL
http://cws-boco.ie/
EANCODE
EAN code
4049657015391
BESCHREIBUNG
Beschreibung
Paper Bins Paradise Stainless Steel Paper Bin in 25, 40 l, and 60 l. Made of stainless steel, visible surfaces matt brushed, optionally available with automatically closing lid or opening frame and wall mount. Mount for bin bag is preinstalled. Box made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Paper Bins: Stainless Steel Paper Bin 25l: 7752000, Weight: 4.19 Kg Stainless Steel Paper Bin 25l Lid: 307752000, Weight: 0.9 Kg Stainless Steel Paper Bin 25l Coverage: 307752100, Weight: 0.9 Kg Format: 450 × 300 × 200 mm Stainless Steel Paper Bin 40l: 7751000, Weight: 6.0 Kg Stainless Steel Paper Bin 40l Lid: 307751000, Weight: 0.9 Kg Stainless Steel Paper Bin 40l Coverage: 307751100, Weight: 0.9 Kg Format: 550 × 335 × 230 mm Stainless Steel Paper Bin 60l: 7750000, Weight: 6.5 Kg Stainless Steel Paper Bin 60l Lid: 307750000, Weight: 0.9 Kg Stainless Steel Paper Bin 60l Coverage: 307750100, Weight: 0.9 Kg Format: 740 × 350 × 250 mm Waste bags: various waste bags in different sizes and colours