Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wilo
Description
ELASTOX-D 12
Bill of material
ED12AAG030B
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Aeration system consisting of disc diffuser and pipeline system to distribute compressed air. On-site downspout or air intake pipe can be connected directly to pipeline system.
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC000000
INSTALLATION_TYPE
Installation type
Disc diffuser
MAT_DIAPHRAGM
Material diaphragm
MAT_FIXING
Material fixing
Stainless steel 1.4571
MAT_SUPPORT
Material support element
(PP) Plastic
EF001055
Perforation
65000.0
EF005172
Perforation diameter
300.0 mm
EF005173
Perforation width
0 mm
EF005174
Perforation length
0 mm
EF025116
Connection on supply side
Screwed connection inner thread;G1
EF025117
Diameter of connection on supply side
G1
EF025503
Outer pipe diameter connection inlet side
25 mm
EF014906
Connection standard inlet side
-
EF023182
Medium temperature (continuous)
5.0 °C
EF002386
Ambient temperature
0 °C
EF000167
Weight
kg
D
Dimensions
320 mm
DIAP
Perforation diameter
300 mm