Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Sikla
Description
End Support WBD F 100 - End Support WBD F 100
Bill of material
117167
TYP
Type
LODLEVEL
Level of detail
G
Weight
kg
VERP
Packing (Piece)
1
ARTNR
Part No.
E
e
max. mm
L
mm
T
t
12 mm
T1
t1
mm
H
Hmax
30 mm
AG
Version base plate
FB
For flange width
mm
MG
Dim. of base plate
mm
GR
Long holes base plate (b x l)
LG
Perforation of Mounting Platen for
CNSSORT
Sorting key
286
BG
Holes
FLS
Formlock screws
ANK
Anchor fastening
ANKT
Type of anchor
KM
Clamp mounting
KMT
For flange width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSUBPART
2