Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ESS 20 - 5-step switch for TRE...S-2 and TR...S-2 5-step transformers
Bill of material
0157.0749
ARTNR
Article number
0157.0749
CTN
Customs Tariff Number
85365019
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50/60 Hz
MAXL
Maximum load
20 A
DP
Degree of protection
IP 00
TI
Type of installation
Control cabinet
W
Weight
0.2 kg
WD
Width
72 mm
H
Height
72 mm
D
Depth
81 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799577492
SA700ID17