Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5136
HELP_VARIABLE
Company
KSB
Description
Etanorm Ident Number 3e - Standardised Water Pump
Bill of material
ETNF 05120335_Etanorm
MTRLNO
Material number
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
PRDCPT
Design concept
G
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
DN1
Nominal diameter DN1
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN2
Nominal diameter DN2
LUBTYP
Lubrication type
LUBMON
Lubrication monitoring
IE
Drive standard
MTRPRTCN
Type of motor EN closure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Material motor housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
400
MTRMATNO
Motor SAP material number
CPLNGTYP
Coupling type
CPLNGSIZE
Coupling size
BSPLTTYP
Baseplate type
UP
BSPLTSIZE
Baseplate size
SPPRTFT
Support foot
PMPDRV
Pumpdrive
ELECNN
Electric connection