magyar
polski
русский
English
0083.0104
MAICO
Axial high-performance wall-mounted fans
Axial high-performance wall-mounted fans
DN 250
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maico/07_axial_high_performace_wall_mounted_fans/wall_mounted_fans_with_wall_plate_or_wall_ring/dn_250/ezq_25_2_b.prj},{NB=0083.0104(architecture400)},{ARTNR=0083.0104},{CTN=84145925},{LODDEST=architecture},{LODLEVEL=400},{AD=EZQ 25/2 B},{MO=Square wall plate},{AFV=2.100},{NDV=1.470},{PN=135},{SNN=2.770},{RS=2.833},{IT=axial},{SC=✔},{RC=✔},{TOV=Alternating current},{RV=230},{F=40},{NO=185},{IN=0.75},{IM=1.1},{DOF=IP 55},{IC=F},{IS=Wall / Ceiling},{TOI=Surface-mounted},{IP=horizontal / vertical},{M=Sheet steel, galvanised},{W=4.3},{NS=250},{WD=400},{H=400},{D=259},{ATAIM=-20 °C up to 60 °C},{ATANC=-20 °C up to 60 °C},{PU=1},{R=C},{GE=4012799831044},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 25/2 B - Axial wall fan with square wall plate, DN 250, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0104
ARTNR
Article number
0083.0104
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
AD
Article
EZQ 25/2 B
MO
Model
Square wall plate
AFV
Air flow volume
2.100
m³/h
NDV
Nominal delivery volume
1.470
m³/h
PN
Pressure pfs, nominal
135
Pa
SNN
Speed nNenn
2.770
1/min
RS
Rotation speed
2.833
1/min
IT
Impeller type
axial
SC
Speed controllable
✔
RC
Reversing capacity
✔
TOV
Type of voltage
Alternating current
RV
Rated voltage
230
V
F
Frequency
40
Hz
NO
Nominal output
185
W
IN
Inom
0.75
A
IM
Imax
1.1
A
DOF
Degree of protection
IP 55
IC
Insulation class
F
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
4.3
kg
NS
Nominal size
250
mm
WD
Width
400
mm
H
Height
400
mm
D
Depth
259
mm
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C
°C
ATANC
Airstream temperature at nominal current
-20 °C up to 60 °C
PU
Packing unit
1
piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831044
SA700ID17