magyar
polski
русский
English
0083.0100
MAICO
Axial high-performance wall-mounted fans
Axial high-performance wall-mounted fans
DN 450
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maico/07_axial_high_performace_wall_mounted_fans/wall_mounted_fans_with_wall_plate_or_wall_ring/dn_450/ezq_45_6_b.prj},{NB=0083.0100(architecture400)},{ARTNR=0083.0100},{CTN=84145925},{LODDEST=architecture},{LODLEVEL=400},{AD=EZQ 45/6 B},{MO=Square wall plate},{AFV=4.490},{AVN=2.945},{PPN=66},{RSN=955},{RS=971 },{IT=axial},{SC=-},{RC=✔},{TOV=Alternating current},{RV=230},{F=50},{NO=185},{IN=1},{IM=1.3},{DOF=IP 55},{IC=B},{IS=Wall / Ceiling},{TOI=Surface-mounted},{IP=horizontal / vertical},{M=Sheet steel, galvanised},{W=15.6},{NS=450},{WD=630},{H=630},{D=299},{ATANC=60},{ATAIM=-20 °C up to 60 °C},{PU=1},{R=C},{GE=4012799831006},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 45/6 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0100
ARTNR
Article number
0083.0100
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
AD
Article
EZQ 45/6 B
MO
Model
Square wall plate
AFV
Air flow volume
4.490
m³/h
AVN
Air volume nom
2.945
PPN
Pressure pfs, nom
66
RSN
Rotating speed nnom
955
RS
Rotating speed
971
1/min
IT
Impeller type
axial
SC
Speed controllable
-
RC
Reversing capacity
✔
TOV
Type of voltage
Alternating current
RV
Rated voltage
230
V
F
Frequency
50
Hz
NO
Nominal output
185
W / in opt. efficiency
IN
Inom
1
A / in opt. efficiency
IM
Imax
1.3
A
DOF
Degree of protection
IP 55
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
15.6
kg
NS
Nominal size
450
mm
WD
Width
630
mm
H
Height
630
mm
D
Depth
299
mm
ATANC
Airstream temperature at IMax
60
°C
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C
°C
PU
Packing unit
1
piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831006
SA700ID17