Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
F0062 - I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 0.5
Bill of material
F0062
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
F0062
DESCSHORT
Short Description
I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 0.5
DESCLONG
Long Description
I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 0.5 A, 12 digital pnp inputs, and 4 digital outputs, 24 VDC 0.5 A, Wire-break monitoring, Short-circuit monitoring, Channel-related diagnostics, One channel per connector, Separate actuator power supply, Fibre-glass reinforced PA6 housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Protection class IP67
EAN
4047101026030
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FDNP-P1204G-TT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink