Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0120 Bookcase Executive 3 Shelf Wood
Bill of material
f0120_bookcase_executive_3_shelf_wood_f0120___bookcase__executive__3_shelf__wood
VARIANTNAME
F0120 - Bookcase, Executive, 3 Shelf, Wood
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0120
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
1470
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ba6a7afa-5ea1-49a7-8607-b69730fed795
VARDESCRIPTION
Description
Freestanding open shelf woodgrain bookcase, approximately 48" high X 36" wide X 13" deep with three (3) adjustable shelves and four (4) non-marking floor glides.