Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0130 Bookstack Single
Bill of material
f0130_bookstack_single_f0130___bookstack__single
VARIANTNAME
F0130 - Bookstack, Single
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0130
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
2130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c0c47a4c-b418-427a-8c59-d5454cabac9e
VARDESCRIPTION
Description
Freestanding closed base single open faced book stack, approximately 84" H X 36" W X 13" D with six (6) or seven (7) adjustable shelves and one base shelf. Single-faced units should be transverse-brace secured, or wall, or floor anchored for stability.