카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
F0153
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/f0153.prj},{NB=F0153},{BMENB=F0153},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/fe/e5/f0153.png},{MASSZEICHNUNG=../../../_pool_/fe/e5/f0153.png},{DESCSHORT=I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 2 A},{DESCLONG=I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 2 A, For robot applications, Robust electromechanics, High magnetic field immunity, Intelligent terminating resistor, Module-related diagnostics, Short-circuit - group signal, Fiber-glass reinforced housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101035599},{MANUNAME=Turck},{MANUTYPEDESC=FDNL-S1204H-0153}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
F0153 - I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 2 A
Bill of material
F0153
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
F0153
DESCSHORT
Short Description
I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 2 A
DESCLONG
Long Description
I/O Module for DeviceNet Fieldbus, 12 digital pnp inputs, 4 digital outputs 2 A, For robot applications, Robust electromechanics, High magnetic field immunity, Intelligent terminating resistor, Module-related diagnostics, Short-circuit - group signal, Fiber-glass reinforced housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101035599
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FDNL-S1204H-0153
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink