Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0235 Chair Executive Side
Bill of material
f0235_chair_executive_side_f0235___chair__executive__side
VARIANTNAME
F0235 - Chair, Executive, Side
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0235
VARNOMINALWIDTH
Nominal width
640
VARNOMINALHEIGHT
Nominal height
1040
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a726d0cc-1b90-4c4c-b5bc-0fb4977fd9ce
VARDESCRIPTION
Description
Executive side chair, 35" high x 26" wide x 27" deep with cushioned seat, back and arms. Straight leg or sled base available.