Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0285 Chair Secretarial Tilt Back Adjustable Height
Bill of material
f0285_chair_secretarial_tilt_back_adjustable_height_f0285___chair__secretarial__tilt_back__adjustable_height
VARIANTNAME
F0285 - Chair, Secretarial, Tilt Back, Adjustable Height
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0285
VARNOMINALWIDTH
Nominal width
660
VARNOMINALHEIGHT
Nominal height
970
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4690cd5c-723b-48a6-a0de-b2cfca07ae19
VARDESCRIPTION
Description
Secretarial chair, 38" high X 19" wide X 21" deep with adjustable seat height, non-tilting seat and a five (5) caster swivel base. Seat and back are foam padded and upholstered with woven textile fabric or vinyl.