Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0435 Cabinet Storage Multi Media
Bill of material
f0435_cabinet_storage_multi_media
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0435
VARNOMINALWIDTH
Nominal width
990
VARNOMINALHEIGHT
Nominal height
1520
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
139aa8fc-9c2f-4c70-8def-3a4730e7fe30
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Multi media storage cabinet, approximately 60" high X 36" wide X 14" deep. For the storage of various types of audio or video cassettes, DVDs, CDs, and other media material.