Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0650 Desk Executive Wood
Bill of material
f0650_desk_executive_wood
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0650
VARNOMINALWIDTH
Nominal width
1830
VARNOMINALHEIGHT
Nominal height
760
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a423d46d-63b9-4754-8118-40cb585d0bdb
VARDESCRIPTION
Description
Double pedestal executive desk, 30" high X 72" wide X 36" deep with center pencil drawer, three (3) box drawers and reference slide in right hand pedestal_ one (1) box drawer, one (1) file drawer, and reference slide in left hand pedestal, locks for each section (pedestal) of the desk, and metal suspension hardware for the file drawer.