Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0710 Table Computer With Print Shelf 42x26
Bill of material
f0710_table_computer_with_print_shelf_42_x_26_f0710___table__computer__with_print_shelf_42_x_26_
VARIANTNAME
F0710 - Table, Computer, With Print Shelf 42"x 26"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0710
VARNOMINALWIDTH
Nominal width
1070
VARNOMINALHEIGHT
Nominal height
860
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3.5 -
VARDEPTH
Depth
2 -
VARHEIGHT
Height
2.83333333333333 -
VARPRODUCTGUID
Product Guid
81169f97-628f-48ac-a0d5-4e511b6e1ba7
VARDESCRIPTION
Description
Computer work table, approximately 31" high X 40" wide X 24" deep with retractable shelve(s) for keyboard and/or extra work space, adjustable shelves for printer and printer paper, and (optional) dual wheel casters (two locking).