Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0740 Table Occasional Lamp 24x24
Bill of material
f0740_table_occasional_lamp_24_x_24_f0740___table__occasional__lamp_24_x_24_
VARIANTNAME
F0740 - Table, Occasional, Lamp 24"x 24"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0740
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
510
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
2 -
VARHEIGHT
Height
1.66666666666667 -
VARDEPTH
Depth
2 -
VARPRODUCTGUID
Product Guid
2f7c1b30-6678-4872-b3fd-50450cb6492d
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Occasional lamp table (end table) approximately 20" high X 27" wide X 27" deep with choice of finishes (wood, oak veneer, or high pressure laminate).