Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F2050 Recorder Digital Voice
Bill of material
f2050_recorder_digital_voice
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F2050
VARNOMINALWIDTH
Nominal width
80
VARNOMINALHEIGHT
Nominal height
1900
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
fa0e43ba-a40e-4e1c-8e1e-a8a4273a197c
VARDESCRIPTION
Description
Digital voice recorder, approximately 7" H X 3" W X 2" D, with both record and play capabilities. Includes internal flash memory. Auto stop, pause, tone control and built in microphone_ AC/DC. Requires convenience outlet at point of use when not using batteries.