Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F2105 Lectern Mobile With Self Contained Audio 25x20
Bill of material
f2105_lectern_mobile_with_self_contained_audio_25_x_20_f2105___lectern__mobile__with_self_contained_audio_25_x_20_
VARIANTNAME
F2105 - Lectern, Mobile, With Self Contained Audio 25"x 20"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F2105
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
1190
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
488bbc7c-0bbe-4c40-8153-7be24333a7bf
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Portable floor lectern with built-in public address system. May use 110V or batteries (not included). Convenience outlet required at point of use if not using batteries.