f2422 lamp floor mobile spotlight mobile stand
Seps2bim
Lamp
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/lamp/f2422_lamp_floor.prj},{NB=lamp - f2422_lamp_floor - f2422_lamp_floor_mobile_spotlight__mobile_stand},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=610},{VARNOMINALHEIGHT=1960},{VAREDITIONNUMBER=1},{VARWEIGHTIP=0},{VARWATTS2=0},{VARWATTS1=0},{VARELECAMPS1=2},{VARDIMWIDTHIP=2.83333333333333},{VARDIMHEIGHTIP=7.08333333333333},{VARDIMDEPTHIP=2.5},{VARBTUPERHOUR=0},{NAME=f2422_lamp_floor_mobile_spotlight__mobile_stand},{INAME=f2422_lamp_floor_mobile_spotlight__mobile_stand},{RFAFILE=f2422_lamp_floor},{VARIANTNAME=Mobile Spotlight, Mobile Stand},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
F2422 Lamp Floor
Bill of material
f2422_lamp_floor_mobile_spotlight__mobile_stand
VARIANTNAME
Mobile Spotlight, Mobile Stand
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F2422
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
1960
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cc9bc013-dd91-445b-93d5-dea88ce14139
VARDESCRIPTION
Description
An LED floor lamp for use as a reading light. The lamp design may have an articulating arm for adjusting the light just where it is needed. The lamp will use an LED light.
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Lamp, Floor
VARJSN
JSN
F2422
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECAMPS1
ELEC_Amps1
2
VARDIMWIDTHIP
DIM_Width_IP
2.83333333333333
-
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333
-
VARDIMDEPTHIP
DIM_Depth_IP
2.5
-
VARCATIHS
CAT_IHS
-
VARBTUPERHOUR
BTUperhour
0