Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
F3010 Board Bulletin 48x48 48x4
Bill of material
f3010_board_bulletin_48_x_48_48_x_4_f3010___board__bulletin__48_x_48_48_x_4_
VARIANTNAME
F3010 - Board, Bulletin, 48 x 48 48"x 4"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F3010
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
1220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
4 -
VARHEIGHT
Height
4 -
VARDEPTH
Depth
0.16666666666666700 -
VARPRODUCTGUID
Product Guid
b58900e2-9eb6-4fe1-a4c8-d8ae861d9f88
VARDESCRIPTION
Description
Open face bulletin board. Cork posting panel with moisture proof backing. Variety of frames to choose from. Used for posting notes and messages.