Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wilo
Description
FA 20.54
Bill of material
EMU FA20.54E+T20.1-4/30KEx
ARTICLE_ID
Article number
EMU FA20.54E+T20.1-4/30KEx
ARTICLE_NAME
Type code
EMU FA20.54E+T20.1-4/30KEx
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Submersible sewage pump without cooling system for continuous duty for stationary and portable wet well installation.
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
EMU FA20.54E+T20.1-4/30KEx
ETIM_CLASS__EC_
ETIM Class (EC)
EC010733
INSTALLATION_TYPE
Installation type
0
EF011795
Material motor housing
0.6025. EN-GJL-250-3
EF011796
Material quality motor housing
EN-GJL-250
EF023038
Pump casing material
Cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
Gx2CrNiMoNb19-11-2
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
0 m³/h
EF000992
Max. static height
0 m
EF020449
Max. operating pressure
10.000 bar
EF003701
Electrical connection
Non-detachable
EF000536
Cable length
20.000 mm
EF003977
Rated voltage
400 V
EF000351
Number of phases
3
EF005455
Frequency
60 Hz
EF000001
Nominal current
48.500 A
EF012424
Motor power input (P1) per motor
28.000 kW
EF012425
Motor power output (P2) per motor
23.500 kW
EF023092
Insulation class acc. to IEC
H
EF001642
Rotational speed
1710.000 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023182
Medium temperature (continuous)
3.000 °C
EF002386
Ambient temperature
3.000 °C
EF025118
Diameter of connection on delivery side
DN 200
EF025504
Outer pipe diameter connection outlet side
200 mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF023105
Max. dimension of fixed parts
125.000 mm
EF020293
With cutting system
no
EF015781
Nominal operating mode
S2-15 min
EF005474
Degree of protection (IP rating)
IP68
EF023089
Pump circuit
no
EF020289
Pump diameter
693.000 mm
EF023086
Pump height
0 mm
EF000493
Immersing depth
20.000 mm
EF004663
Explosion-proof
0
EF023157
Suitable for dry set-up
yes
EF000167
Weight
317.000 kg
EF016015
With protection against dry running
no
EF024286
Suitable for faeces
yes
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
DN 200
EF025503
Outer pipe diameter connection inlet side
200 mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
-
EF011798
Type of impeller
Single-channel impeller
EF009598
Kind of motor starter
Direct On Line (DOL)
EF008234
Type of motor protection
3 PTC-160°+1 PTC 110° sheet metal
PROT_SEALING_CHAMBER
Motor protection
0
EF003433__CABLE_1_
Cable construction
4x10 mm²
EF003433__CABLE_4_
Cable construction
7x1.5 mm²
EF000081__CABLE_1_
Cable type
NSSHÖU-J
EF000081__CABLE_4_
Cable type
NSSHÖU-J
EF012492
Orientation
Horizontal connection
EF025977
Connection outlet side
Flange;DN200-PN10-EN1092-2
A1
Angle to first bolt hole
22.5 °
A0
Angle to first bolt hole
22.5 °
B1
Thickness flange (incl. sealing edge)
26 mm
D1
Outer diameter of flange
340 mm
D0
Outer diameter of flange
340 mm
D21
Diameter bolt hole
23 mm
D20
Diameter bolt hole
20 mm
D41
Diameter sealing edge
266 mm
DM
Diameter motor
220 mm
DN1
Diameter of connection on delivery side
DN 200
DN0
Diameter of connection on supply side
DN 200
DO1
Outer pipe diameter connection outlet side
200 mm
DO0
Outer pipe diameter connection inlet side
200 mm
F1
Thickness sealing edge
3 mm
H1
Height to centre connection
172 mm
K1
Pitch circle
295 mm
K0
Pitch circle
295 mm
L
Pump diameter
693 mm
L1
Connection length
400 mm
N1
Number of bolt holes
8
N0
Number of bolt holes
8
W
Pump width side 1
605 mm
W1
Centre distance connection
0 mm
W2
Pump width side 2
358 mm
Z1
Working length
400 mm
HHYD
Dimensions
172 mm
HMOT
Dimensions
935 mm
HA
Dimensions
97 mm
HB
Dimensions
150 mm
HC
Dimensions
22 mm
HD
Diameter pump housing
252 mm
DA
Dimensions
340 mm
DC
Dimensions
437 mm
L3
Dimensions
220 mm
R
Dimensions
20 mm
W3
Dimensions
96 mm
NCAB
Number of cables
2