Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
FAFZ-H - FaTec Fibre cement panel screw FAFZ-H
Bill of material
Fischer FAFZH 6.5 x 130 DS 25 - 92210
IDNR
Ident number
TYP
Type
FAFZH 6.5 x 130 DS 25
ART
Art.-No.
92210
PZ
1.0
DL
Diameter x length
6.5 x 130 mm
E2
Min. bolt penetration
50 mm
V
qty. per box [pcs.]
100