Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Fischer
Description
FATB - Fischer Insulation disc FATB
Bill of material
Fischer FATB 50/120 - 48346
IDNR
Identnumber
TYP
Type
ART
ART.-No.
PZ
D0
Drill
8 mm
T
Min. drill hole depth
45 mm
HEF
Effective anchoring depth
35 mm
L
Fixing length
mm
TFIX
Usable length
mm
TE
Disc Ø
50 mm
E
Inserting pin FATBE
V
qty. per box [pcs.]
250