Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
FBS-SK - Fischer - Concrete use screw FBS-SK
Bill of material
Fischer FBS 6/5 SK 66935
IDNR
Identnumber
TYP
Type
FBS 6/5 SK
ART
Art.-No.
66935
PZ
8
D0
Drill
6 mm
DF
Drill-hole diameter in object
8 Ø mm
DS
Screwdiameter
7.6 mm
TD
Min. drill hole depth for through fixings
65 mm
HNOM
Min. screw-in depth
55 mm
TFIX
Max. usable length
5 mm
ANTR
Actuation
T30
V
Quantity per box [pcs.]
100