Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Fischer
Description
FI G 12 - Fischer Scaffold Eyebolt FI G 12
Bill of material
Fischer FIG 12 x 40 - 80933
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
M
Thread
M 12 mm
GL
Thread length
30 mm
D
Shank diameter
12 mm
DA
Max. usable length
mm
A
Eye-Ø
23 mm
V
qty. per box [pcs.]
20