Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2719 - Manhole cover PISO
Bill of material
Fig. 2719 600
CODE
2719-010-60
DN
600 mm
FIGUR
2719
LODLEVEL
LOD Level
TYP
Type
010
D2
1050 mm
D4
721 mm
H1
225 mm
H2
100 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
273 kg
FG
Frame Weight
184 kg
CG
Cover Weight
89 kg
MOD
Model
INFO
Info
Class D400, according to EN124, cast-concrete lid, with damping insert, with rotary lock, with ventilation openings, with keyholes, with pick hole, infinitely adjustable height up to 10 cm, infinitely adjustable inclination up to 7°