Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2912 - "SQUARE" drainage grate
Bill of material
Fig.2912
CODE
2912-003-00
FIGUR
2912
LODLEVEL
LOD Level
TYP
Type
003
B1
260 mm
L1
260 mm
B3
350 mm
L3
350 mm
H
60 mm
RB
Grate width
300 mm
RL
Grate length
300 mm
E
Insertion depth
38 mm
SH
Slot width
24 mm
S
Slot opening total
280 cm^2
SC
Intake capacity
490 l/min.
G
Total weight
31 kg
MOD
Model explanation
without lock
INFO
Info
5t wheel load (B125), Flat