Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2915 - "WIENERLI" three-fold drainage grate
Bill of material
Fig.2915
CODE
2915-010-00
FIGUR
2915
LODLEVEL
LOD Level
TYP
Type
010
B1
440 mm
L1
640 mm
B2
550 mm
L2
750 mm
B3
515 mm
L3
715 mm
H
65 mm
RB
Grate width
480 mm
RL
Grate length
680 mm
E
Insertion depth
44 mm
SH
Slot width
26 mm
S
Slot opening total
1130 cm^2
SC
Intake capacity
2050 l/min.
G
Total weight
92 kg
MOD
Model explanation
without lock
INFO
Info
5t wheel load (B125), Flat, With damping insert