Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2936 - "WIENERLI" drainage grate, infiltration ditch
Bill of material
Fig.2936
CODE
2936-001-00
FIGUR
2936
LODLEVEL
LOD-Level
TYP
Type
001
RB
Grate width
389 mm
RL
Grate length
520 mm
E
Insertion depth
30-60 mm
SH
Slot width
24 mm
S
Slot opening total
680 cm^2
SC
Intake capacity
ca. 1800 l/min.
G
Total weight
59 kg
MOD
Model explanation
without lock
INFO
Info
Class D400, According to standard EN 124, Curved, 30mm, With damping insert