Fig. 5286 80 175233
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5286.prj},{NB=175233(400)},{ARTNR=175233},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{AU=Anlüftvorrichtung},{L=260},{F=200},{C=93},{B=170},{A=66},{D=60},{W=15.0},{PN=16},{NPK=831.321},{T=19},{T2=3},{F2=66},{XY=73.910},{Y=30.610},{Q=8.000},{QQ=143.500},{C2=90.010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5286 - Non-return spring-loaded valves
Bill of material
Fig. 5286 80 175233
ARTNR
Art.-Nr.
175233
175233
LODLEVEL
LOD Level
400
200
400
200
BES
Coating
Epoxy coating
DN
Nominal diameter
80
80
AU
Version
Venting device
L
Length
260
260
mm
F
ØF
200
200
mm
C
93
93
mm
B
170
170
mm
A
66
66
mm
D
ØD
60
mm
W
Weight
15.0
15.0
kg
PN
16
bar
NPK
412
831.321
831.321